Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Ball Bearing Turntables
Bill of material
750L
ORDERNO
Article-number
750L mm
SER
Series
L
LC
Load capacity
600 kg
A
750 mm
B
692 mm
C
642 mm
D
580 mm
E
725 mm
F
610 mm
H
45 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices